1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pen Type Digital Conductivity Meter

MHT MEASURING TOOL

Pen Type Digital Conductivity Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,670.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact and conveniently portable conductivity meter.
· Dust-proof and waterproof standard IP67 compliant.
· Simultaneously displays conductivity and temperature.
· MAX/MIN value display and hold function.
· Automatic temperature correction function included.
· Auto Power Off Function

 
Part Number
PCD-431
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,670.97

MHT MEASURING TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Type Conductivity Meter Sampling Approx. 0.8 Seconds Conductivity Range 2000μS/cm/200.00mS/cm
Conductivity: Measurement Range 0~2.000μS/cm/2~20.0ms/cm Conductivity: Resolution 1μS/cm/0.01mS/cm Conductivity: Accuracy ±(3%FS+1dgt)
Size 40(W)X190(H)X40(D)mm Mass(g) Approx. 170 Type A conveniently portable compact conductivity meter - compliant with dust/water proof standard IP67
Power Supply AAA x 4 Accessories Instruction Manual, Battery TDS: Range 2000ppm/20000ppm
TDS: Measurement range 0~1320ppm/1320~13200ppm TDS: Resolution 1ppm/10ppm TDS: Accuracy ±(3%FS+1dgt)
Temperature: Measurement range 0–60°C Temperature: Resolution 0.1℃ Temperature: Accuracy ±0.8℃
Application environment 0 to 50°C, 80% RH or less Measurement target Conductivity / TDS / Temperature Target range Conductivity: 2000 μS/cm / 20.00 mS/cm TDS: 2000 ppm / 20000 ppm
Automatic temperature compensation Within a range of 0-60°C