1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Dissolved Oxygen Meter DO-5510HA

MHT MEASURING TOOL

Digital Dissolved Oxygen Meter DO-5510HA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,207.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The measurement of oxygen in air/dissolved oxygen is possible.
· Polarograph type sensor adopted.
· Automatic temperature correction function.
· Equipped with data hold function.
· Maximum/minimum value hold.
· Hard Case Included

 
Part Number
DO-5510HA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,207.74

MHT MEASURING TOOL 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Type Water Quality Meter Measuring Range(%) 0~100.0 Measuring Range(mg/L) 0–20
Size 78(W)X180(H)X32(D)mm Probe Length Ф28X190mm Cable length Approx. 4 m
Mass(g) Approximately 335 Type The measurement of oxygen in air/dissolved oxygen is possible Power Supply 006P(9V)X1
Accessories Dissolved Oxygen Probe, Diaphragm, Electrolyte, Battery, Instruction Manual, Hard Case Measurement principle Polarograph Dissolved Oxygen (DO): Measurement range 0~20mg/L
Atmospheric oxygen (O2): Measurement range 0~100.0% Temperature (゚C): Measurement range 0~50°C Dissolved Oxygen (DO): Resolution 0.1mg/L
Atmospheric oxygen (O2): Resolution 0.1% Temperature (°C): Resolution 0.1℃ Dissolved Oxygen (DO): Accuracy ±0.4mg/L
Atmospheric oxygen (O2): Resolution ±0.7% Temperature (°C): Accuracy ±0.8℃