(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Preset type torque wrench total length 160 to 695 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The image shown is a representative image.
  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 6,560.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
QL2N-MH
QL5N-MH
QL10N-MH
QL15N-MH
QL25N-MH
QL50N-MH
QL100N4-MH
QL140N-MH
QL200N4-MH
QL280N-MH
QLMS15N-MH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Head Replaceable Overall Length
(mm)
Load direction Torque Precision
(±%)
Details Type Trusco Code JAN Code Mass
(g)
Features Application

฿ 8,543.34

HAND TOOL 1 Piece(s) 1 Day(s) 0.4 ~ 2 6.35 0.02 NA 160 Right 3 QL-MH Type 451-9337 4571141275467 160 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 7,633.50

HAND TOOL 1 Piece(s) Same day 1 ~ 5 6.35 0.05 NA 160 Right 3 QL-MH Type 451-9345 4571141275498 160 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 8,543.33

HAND TOOLS 1 Piece(s) 1 Day(s) 2 ~ 10 6.35 0.1 NA 195 Right 3 QL-MH Type 451-9311 4571141275528 190 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 8,543.34

HAND TOOL 1 Piece(s) Same day 3 ~ 15 6.35 0.1 NA 195 Right 3 QL-MH Type 451-9329 4571141275559 190 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 7,157.49

TORQUE WRENCHESPRESET TYPE 1 Piece(s) Same day 5.0 ~ 25.0 9.53 0.25 NA 230 Right 3 - 272-4138 4560138448878 250 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 7,838.34

TORQUE WRENCHESPRESET TYPE 1 Piece(s) Same day 10.0 ~ 50.0 9.53 0.5 NA 260 Right 3 - 272-4421 4560138448892 450 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 6,560.00

TORQUE WRENCHESPRESET TYPE 1 Piece(s) 1 Day(s) 20.0 ~ 100.0 12.7 1 NA 335 Right 3 - 321-2173 4562135127459 690 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 9,061.67

TORQUE WRENCHESPRESET TYPE 1 Piece(s) 1 Day(s) 30.0 ~ 140.0 12.7 1 NA 400 Right 3 - 272-4448 4560138448939 790 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 9,671.67

TORQUE WRENCHESPRESET TYPE 1 Piece(s) Same day 40.0 ~ 200.0 12.7 2 NA 490 Right 3 - 325-8751 4562135127473 1400 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 11,877.70

TORQUE WRENCHESPRESET TYPE 1 Piece(s) 1 Day(s) 40.0 ~ 280.0 19.05 2 NA 695 Right 3 - 272-4464 4560138448854 1900 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 13,177.90

TON HAND TOOL 1 Piece(s) 5 Day(s) - - - - - - - QLMS Type - - - - -

Basic Specifications

Product Description

[Features]
· When the set torque is reached, the toggle activates and a sound signal informs the user that tightening is complete.
· The ratchet head has 24 teeth and a 15° amplitude for exceptional tightening in narrow spaces.
· Torque can be easily changed by graduation.
[Applications]
· For challenging work sites such as fields and those involving exposure to oils and chemicals.

Part Number
QL2N-MH
QL5N-MH
QL10N-MH
QL15N-MH
QL25N-MH
QL50N-MH
QL100N4-MH
QL140N-MH
QL200N4-MH
QL280N-MH
QLMS15N-MH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Head Replaceable Overall Length
(mm)
Load direction Torque Precision
(±%)
Details Type Trusco Code JAN Code Mass
(g)
Features Application

฿ 8,543.34

HAND TOOL 1 Piece(s) 1 Day(s) 0.4 ~ 2 6.35 0.02 NA 160 Right 3 QL-MH Type 451-9337 4571141275467 160 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 7,633.50

HAND TOOL 1 Piece(s) Same day 1 ~ 5 6.35 0.05 NA 160 Right 3 QL-MH Type 451-9345 4571141275498 160 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 8,543.33

HAND TOOLS 1 Piece(s) 1 Day(s) 2 ~ 10 6.35 0.1 NA 195 Right 3 QL-MH Type 451-9311 4571141275528 190 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 8,543.34

HAND TOOL 1 Piece(s) Same day 3 ~ 15 6.35 0.1 NA 195 Right 3 QL-MH Type 451-9329 4571141275559 190 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 7,157.49

TORQUE WRENCHESPRESET TYPE 1 Piece(s) Same day 5.0 ~ 25.0 9.53 0.25 NA 230 Right 3 - 272-4138 4560138448878 250 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 7,838.34

TORQUE WRENCHESPRESET TYPE 1 Piece(s) Same day 10.0 ~ 50.0 9.53 0.5 NA 260 Right 3 - 272-4421 4560138448892 450 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 6,560.00

TORQUE WRENCHESPRESET TYPE 1 Piece(s) 1 Day(s) 20.0 ~ 100.0 12.7 1 NA 335 Right 3 - 321-2173 4562135127459 690 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 9,061.67

TORQUE WRENCHESPRESET TYPE 1 Piece(s) 1 Day(s) 30.0 ~ 140.0 12.7 1 NA 400 Right 3 - 272-4448 4560138448939 790 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 9,671.67

TORQUE WRENCHESPRESET TYPE 1 Piece(s) Same day 40.0 ~ 200.0 12.7 2 NA 490 Right 3 - 325-8751 4562135127473 1400 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 11,877.70

TORQUE WRENCHESPRESET TYPE 1 Piece(s) 1 Day(s) 40.0 ~ 280.0 19.05 2 NA 695 Right 3 - 272-4464 4560138448854 1900 Toggle is activated when it reaches the set torque, and completion of tightening can be sensed with a signal sound. Head Ratchet has 24 increments, and swing width of 15 degrees, which is useful for tightening in narrow spaces. Bolt tightening and Torque Wrench basic shape. Harsh work environments such as field, oil, chemical.

฿ 13,177.90

TON HAND TOOL 1 Piece(s) 5 Day(s) - - - - - - - QLMS Type - - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1