(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC/DC Voltage Detector (Standard)

AC/DC Voltage Detector (Standard)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 638.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
175-1-50
175-1-75
175-1-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) Overall Length
(mm)
Weight
(g)

฿ 983.20

PBS HAND TOOL 1 Piece(s) 5 Day(s) 50 150 34

฿ 657.00

HAND TOOLS 10 Piece(s) 92 Day(s) 75 175 36

฿ 638.00

HAND TOOLS 10 Piece(s) 92 Day(s) 100 200 39

Basic Specifications

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    3
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.5
  • Shaft diameter (φ)(mm)
    3.5
  • Compatible Screw
    M2
  • Supplement
    Operating range: 110 to 250 V, 50 to 500 Hz, operating temperature range: -10 to 59°C *Do not use in a wet environment.

Product Description

[Features]
· A standard electroscopic screwdriver.
· Operating range 110 to 250 V, 50 to 500 Hz.
· Operating Temperature Range: -10 to 59°C

Part Number
175-1-50
175-1-75
175-1-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) Overall Length
(mm)
Weight
(g)

฿ 983.20

PBS HAND TOOL 1 Piece(s) 5 Day(s) 50 150 34

฿ 657.00

HAND TOOLS 10 Piece(s) 92 Day(s) 75 175 36

฿ 638.00

HAND TOOLS 10 Piece(s) 92 Day(s) 100 200 39

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1