(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Swiss Grip Hexalobular Screwdriver

Swiss Grip Hexalobular Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 304.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
8400-3
8400-4
8400-5
8400-6
8400-7
8400-8
8400-9
8400-10
8400-15
8400-20
8400-25
8400-27
8400-30
8400-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) Bolster Size Shaft diameter (φ)
(mm)
Overall Length
(mm)
Tip outer diameter
(mm)
Trusco code Weight
(g)
Compatible Screw Supplement

฿ 315.00

PBS HAND TOOL 1 Piece(s) 91 Day(s) 40 NA T3 2.5 117 - 833-8854 - M1 -

฿ 317.00

PBS HAND TOOL 1 Piece(s) 91 Day(s) 40 NA T4 2.5 117 1.3 833-8855 - M1 -

฿ 315.00

PBS HAND TOOL 1 Piece(s) 91 Day(s) 50 NA T5 3 127 1.4 833-8856 - M1.6 -

฿ 304.00

PBS HAND TOOL 1 Piece(s) 10 Day(s) 50 NA T6 3 127 1.75 833-8857 - - -

฿ 327.00

PBS HAND TOOL 1 Piece(s) 91 Day(s) 50 NA T7 3 127 2 833-8858 - M2 -

฿ 352.00

HAND TOOL 1 Piece(s) 5 Day(s) 60 NA T8 3 140 2.32 833-8859 29 M2.5 -

฿ 367.00

HAND TOOL 1 Piece(s) 5 Day(s) 60 NA T9 3.5 140 2.5 833-8860 38 M2-3 -

฿ 390.00

PBS HAND TOOL 1 Piece(s) 91 Day(s) 70 NA T10 3.5 160 2.72 833-8861 39 M3 -

฿ 795.39

PBS HAND TOOL 1 Piece(s) 5 Day(s) 80 NA T15 4 175 3.26 833-8862 47 M3.5 -

฿ 449.00

PBS HAND TOOL 1 Piece(s) 91 Day(s) 100 NA T20 5 200 3.84 833-8863 65 M4 -

฿ 495.00

PBS HAND TOOL 1 Piece(s) 91 Day(s) 120 NA T25 6 225 4.4 833-8864 78 M5 -

฿ 709.00

HAND TOOLS 10 Piece(s) 92 Day(s) 125 Included T27 6 230 4.96 - 82 M5-6 Base hexagon size (mm) 10

฿ 825.00

HAND TOOLS 10 Piece(s) 92 Day(s) 130 Included T30 7 240 5.52 833-8865 110 M6 Base hexagon size (mm) 10

฿ 999.00

HAND TOOLS 10 Piece(s) 92 Day(s) 140 Included T40 8 260 6.65 833-8866 152 M8 Base hexagon size (mm) 13

Basic Specifications

  • Tip standards
    Torx
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Grip Type
    Resin
  • Features
    The Swiss grip is a handle made of 2 new innovative types of materials. This screwdriver was developed with the application of the latest plastics technology. Handle shape is Multi-Craft, based on ergonomic design, and the carefully selected surface material is close to the hardness of human hands. This further enhances the characteristics of the conventional PB handle, giving the Swiss grip a soft and warm feel. The symbol marking the tip shape of the screwdriver at the rear of the handle also indicates the size, so you can quickly select a suitable screwdriver for work. The interior is sturdy and the outside a new soft structure, based on the Swiss grip handle special surface structure, which makes it less slippery even when gripping with wet hands; furthermore, it is resistant to oil and gasoline and even if it does get dirty can be easily cleaned. The Swiss Grip also considers environmental preservation, with recyclable handle materials (polypropylene and santoprene).

Product Description

[Features]
· Soft-to-the-touch Swiss grip screwdriver.
· T27-T40 include a hexagonal base.

Part Number
8400-3
8400-4
8400-5
8400-6
8400-7
8400-8
8400-9
8400-10
8400-15
8400-20
8400-25
8400-27
8400-30
8400-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) Bolster Size Shaft diameter (φ)
(mm)
Overall Length
(mm)
Tip outer diameter
(mm)
Trusco code Weight
(g)
Compatible Screw Supplement

฿ 315.00

PBS HAND TOOL 1 Piece(s) 91 Day(s) 40 NA T3 2.5 117 - 833-8854 - M1 -

฿ 317.00

PBS HAND TOOL 1 Piece(s) 91 Day(s) 40 NA T4 2.5 117 1.3 833-8855 - M1 -

฿ 315.00

PBS HAND TOOL 1 Piece(s) 91 Day(s) 50 NA T5 3 127 1.4 833-8856 - M1.6 -

฿ 304.00

PBS HAND TOOL 1 Piece(s) 10 Day(s) 50 NA T6 3 127 1.75 833-8857 - - -

฿ 327.00

PBS HAND TOOL 1 Piece(s) 91 Day(s) 50 NA T7 3 127 2 833-8858 - M2 -

฿ 352.00

HAND TOOL 1 Piece(s) 5 Day(s) 60 NA T8 3 140 2.32 833-8859 29 M2.5 -

฿ 367.00

HAND TOOL 1 Piece(s) 5 Day(s) 60 NA T9 3.5 140 2.5 833-8860 38 M2-3 -

฿ 390.00

PBS HAND TOOL 1 Piece(s) 91 Day(s) 70 NA T10 3.5 160 2.72 833-8861 39 M3 -

฿ 795.39

PBS HAND TOOL 1 Piece(s) 5 Day(s) 80 NA T15 4 175 3.26 833-8862 47 M3.5 -

฿ 449.00

PBS HAND TOOL 1 Piece(s) 91 Day(s) 100 NA T20 5 200 3.84 833-8863 65 M4 -

฿ 495.00

PBS HAND TOOL 1 Piece(s) 91 Day(s) 120 NA T25 6 225 4.4 833-8864 78 M5 -

฿ 709.00

HAND TOOLS 10 Piece(s) 92 Day(s) 125 Included T27 6 230 4.96 - 82 M5-6 Base hexagon size (mm) 10

฿ 825.00

HAND TOOLS 10 Piece(s) 92 Day(s) 130 Included T30 7 240 5.52 833-8865 110 M6 Base hexagon size (mm) 10

฿ 999.00

HAND TOOLS 10 Piece(s) 92 Day(s) 140 Included T40 8 260 6.65 833-8866 152 M8 Base hexagon size (mm) 13

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1