(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Replacement Type Screwdriver Set 8215BOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8215BOX

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    2.5 ~ 8
  • Shaft length L (mm)
    60 ~ 120
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.4 ~ 1.2
  • Set Content
    8215A、215/C2、C3、C4、C5、E2、F1、F2、120/0、 1
  • Weight(g)
    700
Part Number
8215BOX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,869.00

HAND TOOL 1 Piece(s) Same day

Basic Specifications

Product Description

Interchangeable screwdriver set including toolbox.

Specifications of 8215BOX

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    2.5 ~ 8
  • Shaft length L (mm)
    60 ~ 120
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.4 ~ 1.2
  • Set Content
    8215A、215/C2、C3、C4、C5、E2、F1、F2、120/0、 1
  • Weight(g)
    700
Part Number
8215BOX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,869.00

HAND TOOL 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1