1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Speed Rotary Tool 3000

High Speed Rotary Tool 3000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,364.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Select from 2 types. Mid-range model high-speed rotary tool.

Part Number
3000-2-30-60
3000-N-10-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower Supply
(V)

฿ 8,100.00

DRE MICRO GRINDER 1 Piece(s) 10 Day(s) 100V(50/60Hz)

฿ 4,364.61

DRE MICRO GRINDER 1 Piece(s) 8 Day(s) 100V(60Hz)

Loading...

  1. 1

Basic Information

Product Type Main Body Number of load-free rotations(min-¹) 10,000~28,000 Attached collet(mm) 3.2
Outer Diameter(mm) 188×56×50 Accessory Available Power Consumption(W) 100
Usable collet(mmφ) 0.8/1.6/2.4/3.2