(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Shaped Allen Wrench (Bolt Catch / Iron Handle / Long Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,171.17 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BCTT500-2.5
BCTT500-3
BCTT500-4
BCTT500-5
BCTT500-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)

฿ 1,171.17

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 1 Day(s) 2.5 80 396-5384 219.0

฿ 1,229.83

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 1 Day(s) 3 80 396-5392 218.5

฿ 1,289.43

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 12 Day(s) 4 100 396-5406 224.5

฿ 1,368.53

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 12 Day(s) 5 120 396-5414 357.0

฿ 1,749.60

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 12 Day(s) 6 160 396-5422 545.0

Basic Specifications

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    500
  • Features
    The total length of the underneck part is as long as 500 mm, and it demonstrates its capability while tightening screws at deep positions. Since the ring embedded in the tip of the taper head securely holds the cap of the bolt, it can be inserted into the desired screw hole by using just one hand, and it demonstrates its capability during bolt replacement in deep places or slots.

Product Description

[Features]
· The total length of the underneck part is as long as 500 mm, optimal for tightening screws at deep positions.
· Fit ring embedded in the Taper Head catches cap bolt firmly, and you can insert the bolt into the desired screw hole with one hand only, for easy bolt exchange work in deep places and gaps.
[Applications]
· For tightening hex socket head bolts.

Part Number
BCTT500-2.5
BCTT500-3
BCTT500-4
BCTT500-5
BCTT500-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)

฿ 1,171.17

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 1 Day(s) 2.5 80 396-5384 219.0

฿ 1,229.83

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 1 Day(s) 3 80 396-5392 218.5

฿ 1,289.43

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 12 Day(s) 4 100 396-5406 224.5

฿ 1,368.53

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 12 Day(s) 5 120 396-5414 357.0

฿ 1,749.60

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 12 Day(s) 6 160 396-5422 545.0

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1