(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Shaped Allen Wrench (Iron Handle)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 537.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ST-2.5
ST-3
ST-4
ST-5
ST-6
ST-8
ST-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)

฿ 537.00

HEXAGONALWRENCHEST-TYPE 1 Piece(s) Same day 2.5 190 80 401-2631 100.0

฿ 572.00

HEXAGONALWRENCHEST-TYPE 1 Piece(s) Same day 3 190 80 401-2640 100.5

฿ 637.00

HEXAGONALWRENCHEST-TYPE 1 Piece(s) Same day 4 200 100 401-2658 110.0

฿ 679.51

EIG HEXAGONAL WRENCHEST-TYPE 1 Piece(s) 10 Day(s) 5 250 120 401-2666 207.0

฿ 819.00

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 1 Day(s) 6 250 160 401-2674 333.0

฿ 955.00

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 12 Day(s) 8 300 180 401-2682 546.0

฿ 1,128.56

EIG HEXAGONAL WRENCHEST-TYPE 1 Piece(s) 12 Day(s) 10 300 200 401-2623 662.0

Basic Specifications

  • Type
    T Type
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Single Item
  • Features
    Boasts superior abrasion resistance and durability, enables quick work and easy, strong clamping. It is designed for professionals so as to exceed ISO and JIS standards.

Product Description

[Features]
· Boasts superior abrasion resistance and durability, enables quick work and easy, powerful clamping.
· It is designed for professionals so as to exceed ISO and JIS standards.

Part Number
ST-2.5
ST-3
ST-4
ST-5
ST-6
ST-8
ST-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)

฿ 537.00

HEXAGONALWRENCHEST-TYPE 1 Piece(s) Same day 2.5 190 80 401-2631 100.0

฿ 572.00

HEXAGONALWRENCHEST-TYPE 1 Piece(s) Same day 3 190 80 401-2640 100.5

฿ 637.00

HEXAGONALWRENCHEST-TYPE 1 Piece(s) Same day 4 200 100 401-2658 110.0

฿ 679.51

EIG HEXAGONAL WRENCHEST-TYPE 1 Piece(s) 10 Day(s) 5 250 120 401-2666 207.0

฿ 819.00

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 1 Day(s) 6 250 160 401-2674 333.0

฿ 955.00

HEXAGONALWRENCHEST-TYPE 1 Piece(s) 12 Day(s) 8 300 180 401-2682 546.0

฿ 1,128.56

EIG HEXAGONAL WRENCHEST-TYPE 1 Piece(s) 12 Day(s) 10 300 200 401-2623 662.0

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1