(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
E6L-180-1 |
E6L-180-2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Shaft Diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 3,327.00 |
PBS DRIVER BITS | 1 Pack(s) |
10 Pieces Per Package |
91 Day(s) | PZ1 | 4 | ||
฿ 3,327.00 |
PBS DRIVER BITS | 1 Pack(s) |
10 Pieces Per Package |
91 Day(s) | PZ2 | 6 |
[Features]
· 1/4" (6.35 mm) insertion angle stepped long flathead Pozidriv bit of excellent strength and precision.
Part Number |
---|
E6L-180-1 |
E6L-180-2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Shaft Diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 3,327.00 |
PBS DRIVER BITS | 1 Pack(s) |
10 Pieces Per Package |
91 Day(s) | PZ1 | 4 | ||
฿ 3,327.00 |
PBS DRIVER BITS | 1 Pack(s) |
10 Pieces Per Package |
91 Day(s) | PZ2 | 6 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?