(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is the new, next-generation product, the digital vernier calipers CD-CX. Adopts electromagnetic induction type absolute encoder.
Photograph is a representative product image.
Part Number |
---|
CD-15AX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range (mm) | With / Without measurement data output terminal | Measuring Range (mm) | Product Model | Code No / Symbols / Part No | Overall length L (mm) | Mass (g) | Supplement Explanation | Use | Sam Roller |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,502.92 ฿ 5,106.74 | HAND TOOL | 1 Piece(s) | Same day | 101 ~ 150 | Included | 0–150 | Standard Type | 500-151-30 | 233 | 162 | - | - | Available |
Loading...
Type | Standard Calipers | Display Method | Digital | Waterproof Function | Not Included |
---|---|---|---|---|---|
Depth Bar W / WO | Included | Solar Panel | Not Included | Instrument Error(mm) | ±0.02 |
Minimum Display Value(mm) | 0.01 | The length of the outside jaw(mm) | 3.5 | Quantization Error | Not including ±1 count |
Power Supply | Silver Oxide Button Cell Battery SR44 x 1 pc | Maximum response speed | Without Limitations | Repeatability(mm) | 0.01 |
Battery Life | Normal Usage: About 3.5 Years (20,000 Hours Continuous) | Features | Can be used without being concerned with the stains on the scale under measurement thanks to the electromagnetic induction type absolute encoder |
Please check the type/dimensions/specifications of the part CD-15AX in the Vernier Caliper, 500 Series, ABS Digimatic Caliper CD-AX series.
Part Number |
---|
CD-10APX |
CD-10AX |
CD-15APX |
CD-15AXW |
CD-15AXWW |
CD-20APX |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range (mm) | With / Without measurement data output terminal | Measuring Range (mm) | Product Model | Code No / Symbols / Part No | Overall length L (mm) | Mass (g) | Supplement Explanation | Use | Sam Roller |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,405.00 | 1 Piece(s) | 1 Day(s) | ~ 100 | Not Included | 0–100 | Standard Type (Round Depth Bar) | 500-180-30 | 182 | 137 | Round depth bar (φ1.9) | - | NA | ||
฿ 6,286.08 | 1 Piece(s) | Same day | ~ 100 | Included | 0–100 | Standard Type (Round Depth Bar) | 500-150-30 | 182 | 137 | Round depth bar (φ1.9) | - | Available | ||
฿ 5,332.45 | 1 Piece(s) | Same day | 101 ~ 150 | Not Included | 0–150 | Standard Type | 500-181-30 | 233 | 162 | - | - | NA | ||
฿ 9,683.00 | 1 Piece(s) | 12 Day(s) | 101 ~ 150 | Included | 0–150 | Carbide-tipped surface for outside measurement | 500-154-30 | 233 | 162 | Super alloy tipped surface for outside measurement | Ideal for Measuring Rough Machined Parts, Casted Items, Grinding Stones, Etc. | Available | ||
฿ 12,424.00 | 1 Piece(s) | 1 Day(s) | 101 ~ 150 | Included | 0–150 | With Inner and Outer Measuring Surface Carbide Alloy Tip | 500-155-30 | 233 | 162 | With Inner and Outer Measuring Surface Super Alloy Tip | Ideal for Measuring Rough Machined Parts, Casted Items, Grinding Stones, Etc. | Available | ||
฿ 6,625.11 | 1 Piece(s) | Same day | 151 ~ 200 | Not Included | 0–200 | Standard Type | 500-182-30 | 290 | 192 | - | - | NA |
How can we improve?
How can we improve?