1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slim Hydro Chuck BT (Part Number)

NTL SLIM HYDRO CHUCK

Slim Hydro Chuck BT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,588.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ideal holder for not only drilling and reaming of workpieces with interference but also 5-axis finish end milling, etc.

Part Number
BT40-PHC10S-180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,588.00

NTL SLIM HYDRO CHUCK 1 Piece(s) 69 Day(s)

Loading...

  1. 1
 

Basic Information

Product Classification Body Applicable Machine Tool (Body) Machining Center Spindle Type BT40
Tool Type End Mill / Drill / Reamer Retention possible blade diameter(mm) 10 Chuck Type Hydro
Holder Length L(mm) 180 L1(mm) 119 D1(mm) 17
D2(mm) 29.5 D3(mm) 46 ℓ(mm) 50
ℓ1(mm) 40 α(°) 3 Standard Set 50000
Reamer L4-T Mass(kg) 1.7

Please check the type/dimensions/specifications of the part BT40-PHC10S-180 in the Slim Hydro Chuck BT series.