(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Battery impact screwdriver that can easily and quickly make holes in various materials. Get away with using 0.
Part Number |
---|
MDB032150 |
MDB034150 |
MDB035150 |
MDB040150 |
MDB043150 |
MDB045150 |
MDB048150 |
MDB050150 |
MDB053150 |
MDB055150 |
MDB060150 |
MDB064150 |
MDB065150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Drill Diameter (mmφ) |
---|---|---|---|---|---|---|
฿ 426.00 | DRILL | 1 Piece(s) | 1 Day(s) | 3.2 | ||
฿ 426.00 | DRILL | 1 Piece(s) | 1 Day(s) | 3.4 | ||
฿ 426.00 | DRILL | 1 Piece(s) | 1 Day(s) | 3.5 | ||
฿ 465.00 | DRILL | 1 Piece(s) | 1 Day(s) | 4 | ||
฿ 465.00 | DRILL | 1 Piece(s) | 1 Day(s) | 4.3 | ||
฿ 465.00 | DRILL | 1 Piece(s) | 1 Day(s) | 4.5 | ||
฿ 465.00 | DRILL | 1 Piece(s) | 1 Day(s) | 4.8 | ||
฿ 465.00 | DRILL | 1 Piece(s) | 1 Day(s) | 5 | ||
฿ 465.00 | DRILL | 1 Piece(s) | 1 Day(s) | 5.3 | ||
฿ 498.00 | DRILL | 1 Piece(s) | 1 Day(s) | 5.5 | ||
฿ 498.00 | DRILL | 1 Piece(s) | 1 Day(s) | 6 | ||
฿ 498.00 | DRILL | 1 Piece(s) | 1 Day(s) | 6.4 | ||
฿ 498.00 | DRILL | 1 Piece(s) | 1 Day(s) | 6.5 |
Loading...
Effective Length(mm) | 90 | Total Length(mm) | 150 | Usage | Optimum: Mortar, Block, Plaster Board, ALC, Brick, Siding, Ceramic Tiles, PVC Pipes/ Can Work: Wood, Plastic, Concrete, Mild Steel Sheet, Aluminum, Roof Tiles, Slate / Can Partly Work: Porcelain Tiles (Depending on Tile Type) |
---|
How can we improve?
How can we improve?