(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1/4" Hex Step Straight-Slot Bit【10 Pieces Per Package】

1/4" Hex Step Straight-Slot Bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,667.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
E6-100-1
E6-100-2
E6-100-3
E6-100-4
E6-100-5
E6-100-6
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) Tip size / flathead (-) blade thickness (mm)

฿ 1,667.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 3.5 0.5

฿ 1,667.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 4 0.6

฿ 1,667.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 5.5 0.8

฿ 1,667.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 6.25 1

฿ 2,192.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 8 1.2

฿ 2,395.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 10 1.6

Basic Specifications

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    50
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    24
  • Length from the center of bowl groove to edge
    9

Product Description

Long-lifespan HEX screwdriver bit that fits the screw ideally.
[Features]
· Outstanding balance of toughness and hardness. Compatible for all screws.
· Has no need to use tools with various hardness and coatings properly, and thus is easy to store tools.
· The color code for each screw type improves the listing capability of tools.
· Color plasma coating achieves excellent corrosion-resistance.
· Covers the daily needs of industry and craftsmanship.
· Square socket 1/4" (6.35 mm). Length between the center and the rear end of the ballgroove is 9 mm.
[Application]
· Compatible for all screws and convenient.

Part Number
E6-100-1
E6-100-2
E6-100-3
E6-100-4
E6-100-5
E6-100-6
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) Tip size / flathead (-) blade thickness (mm)

฿ 1,667.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 3.5 0.5

฿ 1,667.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 4 0.6

฿ 1,667.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 5.5 0.8

฿ 1,667.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 6.25 1

฿ 2,192.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 8 1.2

฿ 2,395.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 10 1.6

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1