(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1/4" Hex Straight-Slot Bit (Short)【10 Pieces Per Package】

1/4" Hex Straight-Slot Bit (Short)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,452.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
C6-135-1
C6-135-2
C6-135-3
C6-135-4
C6-135-5
C6-135-6
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) Tip size / flathead (-) blade thickness (mm)

฿ 1,452.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 3.5 0.5

฿ 1,452.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 4 0.6

฿ 1,452.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 5.5 0.8

฿ 1,452.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 6.25 1

฿ 2,084.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 8 1.2

฿ 2,384.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 10 1.6

Basic Specifications

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA

Product Description

Short straight-slot bit with a 1/4" (6.35 mm) square socket; excellent strength and precision.
[Features]
· Using steel materials specially developed by professionals.
· Strict inspections are conducted before production starts.
· The strongest balance between hardness and toughness is achieved.
[Application]
· Can be used for the tips of electric tools and hand tools.

Part Number
C6-135-1
C6-135-2
C6-135-3
C6-135-4
C6-135-5
C6-135-6
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) Tip size / flathead (-) blade thickness (mm)

฿ 1,452.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 3.5 0.5

฿ 1,452.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 4 0.6

฿ 1,452.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 5.5 0.8

฿ 1,452.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 6.25 1

฿ 2,084.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 8 1.2

฿ 2,384.00

PBS DRIVER BITS 1 Pack(s)

10 Pieces Per Package

91 Day(s) 10 1.6

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Short flat-head bit of Input Drive 1/4 inch (6.35mm) insertion angle excellent in strength and precision.

Specification

●Total Length(mm):25
●SPQ(piece):10
●Shank Diameter: 6.35mm