1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Keyless Drill Chuck (Simple Type)

DRILL CHUCKS

Keyless Drill Chuck (Simple Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 256.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Drilling is possible by using a drill attached to a rechargeable driver, and abrasive operation is possible by using a mounted wheel.
· For small-diameter drills, with a simple structure.
· The chuck can be tightened even without using a key handle.
· Simple keyless type.

Features

●Drilling with a drill attached to a charging screwdriver and polishing work with a shaft mouted whetstone is possible.
●Simple structure for small diameter drill.
●Chuck can be tightened without using the key handle.

Specification

●Chuck Capacity(mm):1.5 to 6.5
●Total Length(mm):69
●SPQ(piece):6
Part Number
TKC-160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 256.00

DRILL CHUCKS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Electric drill Chuck capacity(mm) 1.5 to 6.5 Mass 95(g)
Overall Length(mm) 69 Trusco Code 270-9406 Features Drilling is possible by using a drill attached to a rechargeable driver, and abrasive operation is possible by using a mounted wheel. It is for small-diameter drills, and of a simple structure. The chuck can be tightened even without using a key handle.

Please check the type/dimensions/specifications of the part TKC-160 in the Keyless Drill Chuck (Simple Type) series.