1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chargeable Drill Driver (12 V)

Chargeable Drill Driver (12 V)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 11,019.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It comes with an auxiliary handle that makes tasks such as screw tightening and large diameter drilling easier.
· Nickel-hydrogen batteries are adopted that do not use cadmium.
[Applications]
· Screw tightening: Construction industry, interior work, electric construction work, pipe construction industry, sash industry.
· Hole drilling: Sash industry, sheet metal industry, electrical construction industry, pipe construction industry.

 
Part Number
EZ6470NKN-BSALE
EZ6470X-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight
(g)
Sales Set Content Details Type Trusco Code

฿ 26,988.00

฿ 21,590.40

PAN RECHARGEABLE DRILL DRIVERS 1 Piece(s) 22 Day(s) 1700Main body, Case, Battery, Battery charger-422-9045

฿ 11,019.00

PAN RECHARGEABLE DRILL DRIVERS 1 Piece(s) 12 Day(s) 990Main Unit OnlyMain Unit Only422-9053

Loading...

  1. 1

Basic Information

Rechargeable Y No load rotation speed: High speed(min-1) 180~1200 No load rotation speed: Low speed(min-1) 50~330
Maximum Tightening Torque, High Speed(N·m) 6.4 Maximum Tightening Torque, Low Speed(N·m) 22.6 Features It comes with an auxiliary handle that makes tasks such as screw tightening and large diameter drilling easier.
Accessory Magnetic Driver Bit #2 (+) 65 mm Battery Pack (EZ9200S) Charger (EZ0L80) Plastic Case (EZ9627) Support Handle Specifications Keyless Chuck (φ1.5-φ13 mm) Fastening Ability Machine Screw M3 to M5 mm, Wood Screw φ2.1 mm to φ6.8 mm, Woodworking φ3 mm to φ30 mm
Clutch Operation Torque 18-Step Switch