1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chargeable Drill Driver (18 V), Main Body Only

PAN RECHARGEABLE DRILL DRIVERS

Chargeable Drill Driver (18 V), Main Body Only
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,047.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 18 V power at one class up, expanding the operations range.
· Adopts a 4 brush motor that effectively handles high load work.
· Motors, switches, control equipment, etc. are compatible with the dust-proof and water-resistant IP56 standard. (*With unit and battery installed. Not for each individual unit.)
[Applications]
· Screw tightening, drilling: Construction industry, interior work, electric construction work, pipe construction industry, sash industry, sheet metal industry.

Part Number
EZ7450X-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,047.21

PAN RECHARGEABLE DRILL DRIVERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Rechargeable Y Weight(g) 1460 Sales Set Content Main Unit Only
Details Type Main Unit Only No load rotation speed: High speed(min-1) 160~1650 No load rotation speed: Low speed(min-1) 50~430
Maximum Tightening Torque, High Speed(N·m) 13.9 Maximum Tightening Torque, Low Speed(N·m) 40 Trusco Code 422-9193
Features 18 V power at one class up, expanding the operations range. It's equipped with a high-capacity new battery pack (LS type 4.2 Ah). Accessory Charger (EZ0L81) Lithium Ion Battery Pack (EZ9L51) x 2 Auxiliary Handle Case (EZ9644) Fastening Ability High Speed Mode: Wood Screw, Oregon Pine (φ6 x 60 mm) Approximately 370
Drilling Capacity High Speed Mode: Wooding Core Drill (φ65 X Ceramic-Based Siding Material 16 mm + Base Panel 12 mm) Approximately 50 Charge time 48 Minutes (Usable Charge), 60 Minutes (Full Charge)

Please check the type/dimensions/specifications of the part EZ7450X-H in the Chargeable Drill Driver (18 V), Main Body Only series.