1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chargeable Drill Driver (14.4 V)

PAN RECHARGEABLE DRILL DRIVERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Chargeable Drill Driver (14.4 V)
  • Chargeable Drill Driver (14.4 V)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,700.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Achieves best-in-class drilling performance.
· Equipped with a new high capacity battery pack (LS type, 4.2 Ah).
· Significantly improves workability, with long lifespan.

Part Number
EZ7442X-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,700.48

PAN RECHARGEABLE DRILL DRIVERS 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Rechargeable Y Weight(g) 1480 Sales Set Content Main Unit Only
Details Type Main Unit Only No load rotation speed: High speed(min-1) 110~1530 No load rotation speed: Low speed(min-1) 40~410
Maximum Tightening Torque, High Speed(N·m) 12 Maximum Tightening Torque, Low Speed(N·m) 36 Trusco Code 422-9185
Features Rapid large diameter hole drilling. Increased high capacity, equipped with a new battery pack (LS type, 4.2 Ah). Long life for drastically improved workability. Accessory Charger (EZ0L81) Lithium Ion Battery Pack (EZ9L45) x 2 Auxiliary Handle Case (EZ9644) Fastening Ability High Speed Mode: Wood Screw, Oregon Pine (φ6 x 80 mm) Approximately 240
Drilling Capacity High Speed Mode: Wood, Oregon Pine (φ18 x 120 mm) Approximately 90 Holes Charge time 38 Minutes (Usable Charge), 54 Minutes (Full Charge)