1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chargeable Drill Driver (2.4 V), Main Body Only

PAN RECHARGEABLE DRILL DRIVERS

Chargeable Drill Driver (2.4 V), Main Body Only
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,710.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact and convenient for easy maintenance.

 
Part Number
EZ6220X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,710.00

PAN RECHARGEABLE DRILL DRIVERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Voltage(V) 2.4 Rechargeable Y Weight(g) 280
Sales Set Content Main Unit Only Details Type Main Unit Only No load rotation speed: High speed(min-1) 400
No load rotation speed: Low speed(min-1) 200 Maximum Tightening Torque, High Speed(N·m) 1.5 Maximum Tightening Torque, Low Speed(N·m) 2.4
Bit Opposite Sides 6.35mm Trusco Code 422-9037 Features Compact and convenient for easy maintenance.
Accessory Magnetic Driver Bit: #1 Phillips 45 mm, #2 Phillips 45 mm, #2 Phillips 75 mm Specifications Switching forward and reverse rotation Fastening Ability Small Screw M2.5 to M5, Wood Screw 2.1 to 3.5 mm
Drilling Capacity Iron Plate 2 mm, Aluminum 2 mm Clutch Operation Torque Multi-stage

Please check the type/dimensions/specifications of the part EZ6220X in the Chargeable Drill Driver (2.4 V), Main Body Only series.