1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panasonic Quick Charger

PAN BATTERY

Panasonic Quick Charger
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,341.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Two level charge according to characteristics
· Slide the cover to switch between lithium ion and nickel charging.

 
Part Number
EZ0L10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,341.00

PAN BATTERY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Rechargeable Y Weight(g) 570 Sales Set Content Accessory for Separate Purchase
Details Type Battery pack and charger Power Supply(V) AC100 Type Charger
Power Consumption(VA) 33 Capacity(Ah) - Trusco Code 307-2321

Please check the type/dimensions/specifications of the part EZ0L10 in the Panasonic Quick Charger series.