1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CLT/Mini Type Controller (1-Unit Power Supply) (Part Number)

HIO ELECTRIC SCREWDRIVERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,477.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Secondary side output: Hi/Lo 2 steps switchable
· Applicable Drivers: CLT-30/CL-2000, CL-3000. CLT-60/CL-2000, CL-3000, CL-4000, CL-6000, CL6500, A-4500, A-5000.

 
Part Number
CLT-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,477.00

HIO ELECTRIC SCREWDRIVERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Rechargeable N Sales Set Content Main Unit Only Height(mm) 52
Width(mm) 88 Depth(mm) 210 Input Power Supply(V) AC 100–240
Mass(g) 830 Power Consumption(W) 48 Trusco Code 344-4490
Secondary output Hi/Lo 2-stage switching AC Power Cord Length 1.8 m (Inlet Cord with Ground)

Please check the type/dimensions/specifications of the part CLT-60 in the CLT/Mini Type Controller (1-Unit Power Supply) series.