(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Key L-Shaped Wrench (Inch)

Hex Key L-Shaped Wrench (Inch)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 279.72 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
213-1/16
213-5/16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(Inch)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Compatible Cap Screw Compatible Setscrew

฿ 279.72

PBS HAND TOOL 1 Piece(s) 5 Day(s) 1/16 50 14 - 1/8

฿ 461.13

PBS HAND TOOL 1 Piece(s) 5 Day(s) 5/16 112 32 3/8 5/8

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Single Item
  • Features
    The handle length of this Allen wrench complies with the Swiss VSM Standard, making it more user-friendly than regular ones. The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied.

Product Description

Hex key made from special steel.
[Features]
· The edges are lightly cut so that the wrench can easily be inserted into a tapped hole.
· The wrench has a 5-digit production number, which can be used to go back to the raw material stage manufacturing process.
· Degree of hardness is very high at HRC59.
· Designed to be tough, providing superior abrasion-resistance and durability, and allowing a high torque to be applied.
· It is possible to turn the screw up to an oblique angle of 30° with a precisely made ball ends.
· Extremely high accuracy of 1/100 mmin finishing dimension.
· Size of 1.5 mm or greater are plated with nickel chrome, and achieve a high level of rust-resistance and a long service lifespan.
[Application]
· Ideal for small-diameter screws.

Part Number
213-1/16
213-5/16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(Inch)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Compatible Cap Screw Compatible Setscrew

฿ 279.72

PBS HAND TOOL 1 Piece(s) 5 Day(s) 1/16 50 14 - 1/8

฿ 461.13

PBS HAND TOOL 1 Piece(s) 5 Day(s) 5/16 112 32 3/8 5/8

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1