(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Shape Hex Key (Standard Type)

L-Shape Hex Key (Standard Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 76.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
210-0.71
210-0.89
210-1.5
210-1.27
210-2
210-2.5
210-3
210-3.5
210-4
210-4.5
210-5
210-5.5
210-6
210-7
210-8
210-9
210-10
210-12
210-14
210-17
210-19
210-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Trusco code Compatible Cap Screw Compatible Setscrew

฿ 92.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 0.71 35 7 448-0881 - M1.4

฿ 82.00

HAND TOOLS 1 Piece(s) Same day 0.89 40 10 - - M2

฿ 81.00

HAND TOOL 1 Piece(s) Same day 1.5 50 14 448-0911 M1.6-2 M3

฿ 76.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 1.27 45 12 448-0902 M1.4 M2.5

฿ 92.00

PBS HAND TOOL 1 Piece(s) Same day 2 56 16 - M2.5 M4

฿ 97.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 2.5 63 18 448-0988 M3 M5

฿ 105.00

PBS HAND TOOL 1 Piece(s) Same day 3 71 20 448-1003 M4 M6

฿ 117.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 3.5 75 21 448-1011 - -

฿ 128.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 4 80 22 - M5 M8

฿ 139.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 4.5 85 23 448-1038 - -

฿ 285.00

HAND TOOLS 1 Piece(s) Same day 5 90 25 448-1046 M6 M10

฿ 169.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 5.5 95 26 448-1054 - -

฿ 170.00

HAND TOOLS 1 Piece(s) 10 Day(s) 6 100 28 448-1062 M8 M12-14

฿ 211.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 7 105 30 448-1071 - -

฿ 245.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 8 112 32 448-1089 M10 M16

฿ 340.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 9 115 34 448-1097 - -

฿ 357.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 10 125 36 - M12 M18-20

฿ 544.00

HAND TOOL 1 Piece(s) 10 Day(s) 12 140 40 448-0937 M14 M22

฿ 744.00

HAND TOOL 1 Piece(s) Same day 14 160 45 448-0945 M16-18 -

฿ 1,272.00

HAND TOOLS 1 Piece(s) 1 Day(s) 17 180 50 448-0953 M20-22 -

฿ 1,692.00

HAND TOOL 1 Piece(s) Same day 19 200 56 448-0961 M24-27 -

฿ 2,314.00

HAND TOOLS 1 Piece(s) 12 Day(s) 22 224 63 448-0996 M30 -

Basic Specifications

Product Description

Hex key with unparalleled dimensional accuracy that can keep the work site organized and tidy.
[Features]
· Regardless of size, manufacturing errors from any L-type wrenches are less than the thickness of hair.
· Precision tool with excellent durability designed by employing the unparalleled dimensional accuracy and sturdy special alloy.
[Application]
· L-shaped hex key (mm) is widely used in machinery, metal products, and automobile industries all over the world.
· The size is available from 0.71 to 22 mm.
· Any tool suitablefor needscan be selectedfrom this wide selection of products.

Part Number
210-0.71
210-0.89
210-1.5
210-1.27
210-2
210-2.5
210-3
210-3.5
210-4
210-4.5
210-5
210-5.5
210-6
210-7
210-8
210-9
210-10
210-12
210-14
210-17
210-19
210-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Trusco code Compatible Cap Screw Compatible Setscrew

฿ 92.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 0.71 35 7 448-0881 - M1.4

฿ 82.00

HAND TOOLS 1 Piece(s) Same day 0.89 40 10 - - M2

฿ 81.00

HAND TOOL 1 Piece(s) Same day 1.5 50 14 448-0911 M1.6-2 M3

฿ 76.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 1.27 45 12 448-0902 M1.4 M2.5

฿ 92.00

PBS HAND TOOL 1 Piece(s) Same day 2 56 16 - M2.5 M4

฿ 97.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 2.5 63 18 448-0988 M3 M5

฿ 105.00

PBS HAND TOOL 1 Piece(s) Same day 3 71 20 448-1003 M4 M6

฿ 117.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 3.5 75 21 448-1011 - -

฿ 128.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 4 80 22 - M5 M8

฿ 139.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 4.5 85 23 448-1038 - -

฿ 285.00

HAND TOOLS 1 Piece(s) Same day 5 90 25 448-1046 M6 M10

฿ 169.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 5.5 95 26 448-1054 - -

฿ 170.00

HAND TOOLS 1 Piece(s) 10 Day(s) 6 100 28 448-1062 M8 M12-14

฿ 211.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 7 105 30 448-1071 - -

฿ 245.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 8 112 32 448-1089 M10 M16

฿ 340.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 9 115 34 448-1097 - -

฿ 357.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 10 125 36 - M12 M18-20

฿ 544.00

HAND TOOL 1 Piece(s) 10 Day(s) 12 140 40 448-0937 M14 M22

฿ 744.00

HAND TOOL 1 Piece(s) Same day 14 160 45 448-0945 M16-18 -

฿ 1,272.00

HAND TOOLS 1 Piece(s) 1 Day(s) 17 180 50 448-0953 M20-22 -

฿ 1,692.00

HAND TOOL 1 Piece(s) Same day 19 200 56 448-0961 M24-27 -

฿ 2,314.00

HAND TOOLS 1 Piece(s) 12 Day(s) 22 224 63 448-0996 M30 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1