(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball End Hex Key

Ball End Hex Key

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Final tightening cannot be performed with the ball point part.
  • From :
    ฿ 201.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
212-1.5
212-1.27
212-2
212-2.5
212-3
212-4
212-5
212-6
212-7
212-8
212-10
212-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Compatible Cap Screw Compatible Setscrew

฿ 224.00

PBS HAND TOOL 1 Piece(s) Same day 1.5 50 14 M1.6-2 M3

฿ 234.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 1.27 45 12 M1.4 M2.5

฿ 219.00

PBS HAND TOOL 1 Piece(s) Same day 2 56 16 M2.5 M4

฿ 207.00

PBS HAND TOOL 1 Piece(s) Same day 2.5 63 18 M3 M5

฿ 201.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 3 71 20 M4 M6

฿ 216.00

PBS HAND TOOL 1 Piece(s) Same day 4 80 22 M5 M8

฿ 227.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 5 90 25 M6 M10

฿ 270.00

HAND TOOL 1 Piece(s) Same day 6 100 28 M8 M12

฿ 320.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 7 105 30 - -

฿ 361.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 8 112 32 M10 M16

฿ 457.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 10 125 36 M12 M18

฿ 695.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 12 140 40 M14 M22

Basic Specifications

Product Description

Abundant variations of hex keys ideal for organizing work sites.
[Features]
· Extremely high accuracy of 1/100 mm in finishing dimension. Handle length compliant with Swiss VSM standard.
· Sizes of 1.5 mm or greater are nickel chrome plating to realize rust-resistance and long lifespan.
· Regardless of size, manufacturing errors from any L-type wrenches are less than the thickness of hair.
· Precision tool with excellent durability designed by employing the unparalleled dimensional accuracy and sturdy special alloy.
· Chrome plating specifications for hexkeys.
· From long to short, there are types with or without ball end.
[Application]
· Quick access to the right tools. Useful for organizing the work site.

Part Number
212-1.5
212-1.27
212-2
212-2.5
212-3
212-4
212-5
212-6
212-7
212-8
212-10
212-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Compatible Cap Screw Compatible Setscrew

฿ 224.00

PBS HAND TOOL 1 Piece(s) Same day 1.5 50 14 M1.6-2 M3

฿ 234.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 1.27 45 12 M1.4 M2.5

฿ 219.00

PBS HAND TOOL 1 Piece(s) Same day 2 56 16 M2.5 M4

฿ 207.00

PBS HAND TOOL 1 Piece(s) Same day 2.5 63 18 M3 M5

฿ 201.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 3 71 20 M4 M6

฿ 216.00

PBS HAND TOOL 1 Piece(s) Same day 4 80 22 M5 M8

฿ 227.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 5 90 25 M6 M10

฿ 270.00

HAND TOOL 1 Piece(s) Same day 6 100 28 M8 M12

฿ 320.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 7 105 30 - -

฿ 361.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 8 112 32 M10 M16

฿ 457.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 10 125 36 M12 M18

฿ 695.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) 12 140 40 M14 M22

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1