(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Hex Key Set With Hold Ring

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,402.23 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
212LRH-10
212LRH-10CN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Package

฿ 4,402.23

PBS HAND TOOL 1 Piece(s) 5 Day(s) NA

฿ 4,463.31

PBS HAND TOOL 1 Piece(s) 5 Day(s) Available

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
  • Single Product/Set Classification
    Set Product
  • Set Content
    212L-1.5・2、212LR-2.5・3・4・5・6・8・10
  • Note
    * Final tightening cannot be performed with the ball point part.
  • Features
    Has an extremely high finished dimension accuracy of 1/100 mm. Nickel chrome plated for rust resistance and long service life. The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°)
  • Accessory
    Holder Included

Product Description

Hex key for easy access to intricate places without holding screws with fingers.
[Features]
· Regardless of size, manufacturing errors from any L-type wrenches are less than the thickness of hair.
· Precision tool with excellent durability was designed by using this unparalleled dimensional accuracy and tough special alloy.
· Hex keys are available in chrome plating and powder-coated versions with a color code.
· There are different types with and without ball ends, from long to short, so the product that the customers want can always be found.
· Embeddedspring rings securely connect screws and tools, making assembly work in difficult-to-access locations easy.
· PB 212L1.5 and 2 do not have hold rings for size reasons.
[Application]
· Quick access to the right tools. Organizing the work site. Unmatched dimensional accuracy.

Part Number
212LRH-10
212LRH-10CN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Package

฿ 4,402.23

PBS HAND TOOL 1 Piece(s) 5 Day(s) NA

฿ 4,463.31

PBS HAND TOOL 1 Piece(s) 5 Day(s) Available

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1