(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stubby Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 339.66 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
008775
008780
008782
110068
110075
110078
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Trusco Code Mass
(g)

฿ 386.77

GRIPSCREWDRIVERS 1 Piece(s) Quote Plus (+) No. 1 - 411-6631 31.2g

฿ 427.46

GRIPSCREWDRIVERS 1 Piece(s) Quote Plus (+) No. 2 - 411-6640 36.8g

฿ 426.19

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 3 - 411-6658 45.6g

฿ 339.66

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 3.5 411-9983 28.8g

฿ 392.75

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 6.5 412-0027 35.6g

฿ 414.83

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 8 412-0035 37.6g

Basic Specifications

  • Shaft Length L (mm)
    25
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    79
  • Cutting Edge
    Black Point Tip
  • Features
    Special grip design provides an easy grip and comfortable fit.

Product Description

[Features]
· Special grip design provides an easy grip and comfortable fit.

Part Number
008775
008780
008782
110068
110075
110078
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Trusco Code Mass
(g)

฿ 386.77

GRIPSCREWDRIVERS 1 Piece(s) Quote Plus (+) No. 1 - 411-6631 31.2g

฿ 427.46

GRIPSCREWDRIVERS 1 Piece(s) Quote Plus (+) No. 2 - 411-6640 36.8g

฿ 426.19

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 3 - 411-6658 45.6g

฿ 339.66

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 3.5 411-9983 28.8g

฿ 392.75

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 6.5 412-0027 35.6g

฿ 414.83

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 8 412-0035 37.6g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1