(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 175.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO17A
NO17B
NO17C
NO17D
NO17E
NO179
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) B1 Single Product/Set Classification Blade Tip Set Content Set Contents (Items) Trusco Code Specifications (case size) Mass

฿ 175.00

PRECISIONSCREWDRIVERS 1 Piece(s) 4 Day(s) - Single Item Pentagonal (Large) - - 331-8117 - 13g

฿ 175.00

PRECISIONSCREWDRIVERS 1 Piece(s) 4 Day(s) - Single Item Pentagonal (Small) - - 331-8125 - 13g

฿ 175.00

PRECISIONSCREWDRIVERS 1 Piece(s) 4 Day(s) - Single Item Y Type - - 331-8133 - 13g

฿ 175.00

PRECISIONSCREWDRIVERS 1 Piece(s) 4 Day(s) - Single Item Star-Shaped - - 331-8141 - 13g

฿ 175.00

PRECISIONSCREWDRIVERS 1 Piece(s) 4 Day(s) - Single Item Hex-type - - 331-8150 - 13g

฿ 930.24

PRECISIONSCREWDRIVERS 1 Piece(s) 1 Day(s) 2.5 Set Product - Pentagonal (Large), Pentagonal (Small), Y-Type, Star Type, Hexagonal Type, (-) 2.5 mm x 1 Each 6 331-8109 90X125X15mm 75 g/set

Basic Specifications

  • Tip standards
    Other
  • Shaft length L (mm)
    25
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    113
  • Features
    Tools for handling the specialized screws on cellphones / PHS devices / various game machines and precision instruments. Press the cap behind the grip lightly with your fingertips to steadily turn the head.
  • Specifications
    Shaft tempering
Part Number
NO17A
NO17B
NO17C
NO17D
NO17E
NO179
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) B1 Single Product/Set Classification Blade Tip Set Content Set Contents (Items) Trusco Code Specifications (case size) Mass

฿ 175.00

PRECISIONSCREWDRIVERS 1 Piece(s) 4 Day(s) - Single Item Pentagonal (Large) - - 331-8117 - 13g

฿ 175.00

PRECISIONSCREWDRIVERS 1 Piece(s) 4 Day(s) - Single Item Pentagonal (Small) - - 331-8125 - 13g

฿ 175.00

PRECISIONSCREWDRIVERS 1 Piece(s) 4 Day(s) - Single Item Y Type - - 331-8133 - 13g

฿ 175.00

PRECISIONSCREWDRIVERS 1 Piece(s) 4 Day(s) - Single Item Star-Shaped - - 331-8141 - 13g

฿ 175.00

PRECISIONSCREWDRIVERS 1 Piece(s) 4 Day(s) - Single Item Hex-type - - 331-8150 - 13g

฿ 930.24

PRECISIONSCREWDRIVERS 1 Piece(s) 1 Day(s) 2.5 Set Product - Pentagonal (Large), Pentagonal (Small), Y-Type, Star Type, Hexagonal Type, (-) 2.5 mm x 1 Each 6 331-8109 90X125X15mm 75 g/set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tool for special screws such as cell phone, PHS, various game machines, precision machines, etc.
●Lightly hold the cap on the rear of the grip with your fingertips and turn the head in a stable condition.

Specification

●Shaft part hardened.