(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook Tool (Hook Type)

Hook Tool (Hook Type)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of D-HK2

  • Standards for Tip Shape
    Other
  • Shaft Length L (mm)
    125
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Shaft Diameter
    φ5.5
  • Total Length(mm)
    220
  • Trusco Code
    389-3189
  • Features
    As the tip component is bent into a hook shape, it is convenient and useful for various things like the removal of debris and pulling out of hoses.
  • Mass
    86g
Part Number
D-HK2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 338.00

BRO SPECIAL PURPOSE SCREW 1 Piece(s) 1 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Other
  • Shaft Length L (mm)
    125
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Shaft Diameter
    φ5.5
  • Total Length(mm)
    220
  • Trusco Code
    389-3189
  • Features
    As the tip component is bent into a hook shape, it is convenient and useful for various things like the removal of debris and pulling out of hoses.
  • Mass
    86g

Specifications of D-HK2

  • Standards for Tip Shape
    Other
  • Shaft Length L (mm)
    125
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Shaft Diameter
    φ5.5
  • Total Length(mm)
    220
  • Trusco Code
    389-3189
  • Features
    As the tip component is bent into a hook shape, it is convenient and useful for various things like the removal of debris and pulling out of hoses.
  • Mass
    86g
Part Number
D-HK2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 338.00

BRO SPECIAL PURPOSE SCREW 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The tip is bent into a hook type and it is convenient to use for various applications such as removal of dust and pulling out hoses.

Specification

●Shaft Diameter(mm):5.5
●Shaft Length(mm):125
●Total Length(mm):220
●SPQ(piece):12