- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Spark Testing Screwdriver (Pencil Type)
Specifications of 1035-L
-
- Tip standards
- Flathead (-)
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Alternating Current Voltage(V)
- 100 to 220
-
- DC Voltage(V)
- -
-
- Trusco Code
- 275-9993
-
- Features
- Since a neon tube is built-in, it is easy to tell whether electric power is present or not.
-
- Specifications
- Conductivity check and HOT grounding determination
-
- Specifications (tip)
- Flathead Type
-
- Mass(g)
- 20
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 377.00
|
ANX ELECTRIC DETECTION SCREW
|
1 Piece(s)
|
|
13 Day(s)
|
Basic Specifications
-
- Tip standards
- Flathead (-)
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Alternating Current Voltage(V)
- 100 to 220
-
- DC Voltage(V)
- -
-
- Trusco Code
- 275-9993
-
- Features
- Since a neon tube is built-in, it is easy to tell whether electric power is present or not.
-
- Specifications
- Conductivity check and HOT grounding determination
-
- Specifications (tip)
- Flathead Type
-
- Mass(g)
- 20
Product Description
[Features]
· Since a neon tube is built-in, it is easy to tell whether electric power is present or not.
Specifications of 1035-L
-
- Tip standards
- Flathead (-)
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Alternating Current Voltage(V)
- 100 to 220
-
- DC Voltage(V)
- -
-
- Trusco Code
- 275-9993
-
- Features
- Since a neon tube is built-in, it is easy to tell whether electric power is present or not.
-
- Specifications
- Conductivity check and HOT grounding determination
-
- Specifications (tip)
- Flathead Type
-
- Mass(g)
- 20
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 377.00
|
ANX ELECTRIC DETECTION SCREW
|
1 Piece(s)
|
|
13 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?