- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Spark Testing Screwdriver (Pencil Type with LED)
Specifications of 2036-L
-
- Tip standards
- Flathead (-)
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Alternating Current Voltage(V)
- 100 to 240
-
- DC Voltage(V)
- -
-
- Trusco Code
- 309-7544
-
- Features
- It allows the presence of electric current to be checked in general households and factories. Equipped with a LED lamp that glows brightly. It also allows continuity test to be performed.
-
- Specifications
- Conductivity check, HOT grounding determination and conductivity test
-
- Specifications (tip)
- Flathead Type
-
- Mass(g)
- 20
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 224.24
|
ELECTRIC DETECTION SCREW
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Tip standards
- Flathead (-)
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Alternating Current Voltage(V)
- 100 to 240
-
- DC Voltage(V)
- -
-
- Trusco Code
- 309-7544
-
- Features
- It allows the presence of electric current to be checked in general households and factories. Equipped with a LED lamp that glows brightly. It also allows continuity test to be performed.
-
- Specifications
- Conductivity check, HOT grounding determination and conductivity test
-
- Specifications (tip)
- Flathead Type
-
- Mass(g)
- 20
Product Description
[Features]
·You can easily check whether the power supply (AC) in general households and factories is energized.
·Wiring continuity can be checked.
·An LED lamp will let you know.
·It has a bright LED lamp.
·A continuity test is also possible.
Specifications of 2036-L
-
- Tip standards
- Flathead (-)
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Alternating Current Voltage(V)
- 100 to 240
-
- DC Voltage(V)
- -
-
- Trusco Code
- 309-7544
-
- Features
- It allows the presence of electric current to be checked in general households and factories. Equipped with a LED lamp that glows brightly. It also allows continuity test to be performed.
-
- Specifications
- Conductivity check, HOT grounding determination and conductivity test
-
- Specifications (tip)
- Flathead Type
-
- Mass(g)
- 20
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 224.24
|
ELECTRIC DETECTION SCREW
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?