(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0384 |
0385 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Capacity Details (ml) |
Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 53.00 |
BOTTLES | 1 Piece(s) | 1 Day(s) | ~ 50 | 50 | 38 | 294-3581 | 20 | 1 pc. | ||
฿ 81.00 |
BOTTLES | 1 Piece(s) | 1 Day(s) | 100 ~ 249 | 100 | 67 | 294-3590 | 30 | 1 pc. |
[Features]
· Convenient for use as specimen bottles or sample containers for powders and pills.
Part Number |
---|
0384 |
0385 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Capacity Details (ml) |
Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 53.00 |
BOTTLES | 1 Piece(s) | 1 Day(s) | ~ 50 | 50 | 38 | 294-3581 | 20 | 1 pc. | ||
฿ 81.00 |
BOTTLES | 1 Piece(s) | 1 Day(s) | 100 ~ 249 | 100 | 67 | 294-3590 | 30 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?