(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
Bottle, Styrol Container, Transparent
MIZUHOKASEI
From: ฿ 53.00 |
---|
Days to Ship: 1 Day(s) |
KOKUGO
From: ฿ 47.62 |
---|
Days to Ship: 7 Day(s) |
PP Wide-Neck Sample Bottle (with Scale Type)
SANPLATEC
From: ฿ 48.58 |
---|
Days to Ship: Same day |
MIZUHOKASEI
From: ฿ 70.00 |
---|
Days to Ship: 1 Day(s) |
MIZUHOKASEI
From: ฿ 126.00 |
---|
Days to Ship: 1 Day(s) |
PE Wide Mouth Sterilized Bottle (EOG Sterilized)
SANPLATEC
From: ฿ 9,055.66 |
---|
Days to Ship: 12 Day(s) |
SANPLATEC
From: ฿ 1,698.00 |
---|
Days to Ship: 1 Day(s) |
Bottle, Fluoropolymer Large Wide Pin
FLONCHEMICAL
From: ฿ 110,672.00 |
---|
Days to Ship: 40 Day(s) |
MIZUHOKASEI
From: ฿ 23.00 |
---|
Days to Ship: 1 Day(s) |
MIZUHOKASEI
From: ฿ 88.32 |
---|
Days to Ship: 1 Day(s) |
MIZUHOKASEI
From: ฿ 99.97 |
---|
Days to Ship: 1 Day(s) |
MIZUHOKASEI
From: ฿ 53.00 |
---|
Days to Ship: 1 Day(s) |
MIZUHOKASEI
From: ฿ 109.55 |
---|
Days to Ship: 10 Day(s) |
Light-shielding wide-mouth bottle
MIZUHOKASEI
From: ฿ 41.00 |
---|
Days to Ship: 1 Day(s) |
MIZUHOKASEI
From: ฿ 118.00 |
---|
Days to Ship: 1 Day(s) |
large wide mouth bottle (with cock)
MIZUHOKASEI
From: ฿ 915.00 |
---|
Days to Ship: 1 Day(s) |
KOKUGO
From: ฿ 99.99 |
---|
Days to Ship: 5 Day(s) |
KOKUGO
From: ฿ 110.85 |
---|
Days to Ship: 5 Day(s) |
TRUSCO
From: ฿ 108.72 |
---|
Days to Ship: 1 Day(s) |
SANPLATEC
From: ฿ 176.00 |
---|
Days to Ship: 1 Day(s) |
Wide Mouth Bottle "Quick Bottle"
SANPLATEC
From: ฿ 5,828.00 |
---|
Days to Ship: 1 Day(s) |
SANPLATEC
From: ฿ 114.00 |
---|
Days to Ship: 12 Day(s) |
PE Antistatic Sample Bottle Wide Mouth
SANPLATEC
From: ฿ 86.00 |
---|
Days to Ship: 1 Day(s) |
PP Wide-Neck Sample Bottle (without Scale Type)
SANPLATEC
From: ฿ 41.18 |
---|
Days to Ship: 10 Day(s) |
Bottle, HiPack Container Capacity (ml) 1,000/1,500
SANPLATEC
From: ฿ 10,857.00 |
---|
Days to Ship: 1 Day(s) |
SANPLATEC
From: ฿ 6,486.00 |
---|
Days to Ship: 1 Day(s) |
Fluorobarrier Light-Blocking Wide-Mouth Bottle
SANPLATEC
From: ฿ 430.80 |
---|
Days to Ship: 1 Day(s) |
SANPLATEC
From: ฿ 193.00 |
---|
Days to Ship: Same day |
Bottle, Double-ended Flat Can, Nozzle Set
TRUSCO
From: ฿ 214.41 |
---|
Days to Ship: Same day |
Brand |
---|
Product Series |
From |
Days to Ship |
Capacity(ml) |
Main Body Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MIZUHOKASEI | KOKUGO | SANPLATEC | MIZUHOKASEI | MIZUHOKASEI | SANPLATEC | SANPLATEC | FLONCHEMICAL | MIZUHOKASEI | MIZUHOKASEI | MIZUHOKASEI | MIZUHOKASEI | MIZUHOKASEI | MIZUHOKASEI | MIZUHOKASEI | MIZUHOKASEI | MIZUHOKASEI | KOKUGO | KOKUGO | TRUSCO | SANPLATEC | SANPLATEC | SANPLATEC | SANPLATEC | SANPLATEC | SANPLATEC | SANPLATEC | SANPLATEC | SANPLATEC | TRUSCO |
Product Series | ||||||||||||||||||||||||||||||
From | ฿ 53.00 | ฿ 47.62 | ฿ 48.58 | ฿ 70.00 | ฿ 126.00 | ฿ 9,055.66 | ฿ 1,698.00 | ฿ 110,672.00 | ฿ 68.00 | ฿ 23.00 | ฿ 88.32 | ฿ 99.97 | ฿ 53.00 | ฿ 109.55 | ฿ 41.00 | ฿ 118.00 | ฿ 915.00 | ฿ 99.99 | ฿ 110.85 | ฿ 108.72 | ฿ 176.00 | ฿ 5,828.00 | ฿ 114.00 | ฿ 86.00 | ฿ 41.18 | ฿ 10,857.00 | ฿ 6,486.00 | ฿ 430.80 | ฿ 193.00 | ฿ 214.41 |
Days to Ship | 1 Day(s) | 7 Day(s) | Same day | 1 Day(s) | 1 Day(s) | 12 Day(s) | 1 Day(s) | 40 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | 10 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | 5 Day(s) | 5 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | 12 Day(s) | 1 Day(s) | 10 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | Same day | Same day |
Capacity(ml) | Up to 50 ~ 100 to 249 | 100 to 249 ~ 500~999 | Up to 50 ~ 2000 or More | 500~999 ~ 2000 or More | 100 to 249 ~ 500~999 | 100 to 249 ~ 1000 to 1999 | 100 to 249 ~ 1000 to 1999 | 2000 or More | 100 to 249 ~ 1000 to 1999 | Up to 50 ~ 500~999 | 100 to 249 ~ 500~999 | Up to 50 ~ 500~999 | 100 to 249 ~ 1000 to 1999 | 100 to 249 ~ 250 to 499 | 250 to 499 ~ 2000 or More | 250 to 499 ~ 1000 to 1999 | 2000 or More | 1000 to 1999 | 100 to 249 ~ 1000 to 1999 | 100 to 249 ~ 250 to 499 | 1000 to 1999 | 100 to 249 ~ 2000 or More | 100 to 249 ~ 2000 or More | 100 to 249 ~ 1000 to 1999 | Up to 50 | 1000 to 1999 | 100 to 249 ~ 2000 or More | 500~999 ~ 2000 or More | 500~999 ~ 2000 or More | - |
Main Body Material | PS | PE | PP | PE | PS | PE | PFA | PFA | PE | PE | PE | PS | PP | PP | PE | PE | PE | PE | PE | PE | PE | PE | K-RESIN | PE | PP | PP | PE | PE | PP | PP |
Loading...
How can we improve?
How can we improve?