(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide-Mouth Bottle (0087)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
0086
0087
0090
0091
0092
0093
0094
0095
0100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Body Material Capacity Details
(ml)
Width
(mm)
Major Diameter
(mm)
Height
(mm)
Lid Color Body / Option JAN Code Trusco Code Outer Diameter (mm) Bore Diameter (mm) Color Handle Inner plug Main body/option Main unit material Material 1 Material 2 Material 3 Mass
(g)
Specifications Material: Handle Amount Of Content

฿ 70.00

BOTTLES 1 Piece(s) 1 Day(s) 500 ~ 999 PE 500 - 81 150 - Main Body - 123-9643 - - - - - - - - - - 65 Inner plug included - 1 pc.

฿ 98.00

BOTTLES 1 Piece(s) 1 Day(s) 1,000 ~ 1,999 PE 1000 - 100 188 - Main Body - 123-9651 - - - - - - - - - - 94 Inner plug included - 1 pc.

฿ 222.00

BOTTLES 1 Piece(s) 12 Day(s) 2,000 ~ PE 2000 - 126 245 - Main Body - 281-0026 - - - - - - - - - - 174 Inner plug included - 1 pc.

฿ 316.00

BOTTLES 1 Piece(s) 12 Day(s) 2,000 ~ PE 3000 - 145 300 - Main Body - 353-8249 - - - - - - - - - - 264 Inner plug included - 1 pc.

฿ 410.00

BOTTLES 1 Piece(s) 12 Day(s) 2,000 ~ PE 5000 - 170 325 - Main Body - 123-9449 - - - - - - - - - - 389 Inner plug included - 1 pc.

฿ 773.34

BOTTLES 1 Piece(s) 12 Day(s) 2,000 ~ PE 10000 - 218 390 - Main Body - 123-9457 - - - - - - - - - - 766 Inner plug included - 1 pc.

฿ 1,623.99

BOTTLES 1 Piece(s) 1 Day(s) 2,000 ~ PE 20000 - 305 450 - Main Body - 123-9490 - - - - - - - - - - 1487 With Inner Plug, with Handle Polypropylene 1 pc.

฿ 2,459.74

BOTTLES 1 Piece(s) 19 Day(s) 2,000 ~ - 30000 305 - 590 Translucent white - 4947592000956 836-6403 305 99 Translucent white Both hands Yes Main unit PE Main body: polyethylene (PE) handle: polypropylene (PP) handle: polypropylene (PP) 1699.000 With handle, without packing - 1 pc.

฿ 1,295.85

BOTTLES 1 Piece(s) 1 Day(s) 2,000 ~ - 10000 218 - 390 Translucent white - 4947592001007 836-6402 218 99 Translucent white Both hands Yes Main unit PE Main body: polyethylene (PE) handle: polypropylene (PP) handle: polypropylene (PP) 845.000 With handle, without packing - 1 pc.

Product Description

[Features]
·The manufacturer has covered the standard types that are frequently used in order to support a wide range of applications.
[Specifications]
·Heat-Resistant Temperature (°C): 80°C (Inner plug is 60°C)
·There is no graduation.

Part Number
0086
0087
0090
0091
0092
0093
0094
0095
0100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Body Material Capacity Details
(ml)
Width
(mm)
Major Diameter
(mm)
Height
(mm)
Lid Color Body / Option JAN Code Trusco Code Outer Diameter (mm) Bore Diameter (mm) Color Handle Inner plug Main body/option Main unit material Material 1 Material 2 Material 3 Mass
(g)
Specifications Material: Handle Amount Of Content

฿ 70.00

BOTTLES 1 Piece(s) 1 Day(s) 500 ~ 999 PE 500 - 81 150 - Main Body - 123-9643 - - - - - - - - - - 65 Inner plug included - 1 pc.

฿ 98.00

BOTTLES 1 Piece(s) 1 Day(s) 1,000 ~ 1,999 PE 1000 - 100 188 - Main Body - 123-9651 - - - - - - - - - - 94 Inner plug included - 1 pc.

฿ 222.00

BOTTLES 1 Piece(s) 12 Day(s) 2,000 ~ PE 2000 - 126 245 - Main Body - 281-0026 - - - - - - - - - - 174 Inner plug included - 1 pc.

฿ 316.00

BOTTLES 1 Piece(s) 12 Day(s) 2,000 ~ PE 3000 - 145 300 - Main Body - 353-8249 - - - - - - - - - - 264 Inner plug included - 1 pc.

฿ 410.00

BOTTLES 1 Piece(s) 12 Day(s) 2,000 ~ PE 5000 - 170 325 - Main Body - 123-9449 - - - - - - - - - - 389 Inner plug included - 1 pc.

฿ 773.34

BOTTLES 1 Piece(s) 12 Day(s) 2,000 ~ PE 10000 - 218 390 - Main Body - 123-9457 - - - - - - - - - - 766 Inner plug included - 1 pc.

฿ 1,623.99

BOTTLES 1 Piece(s) 1 Day(s) 2,000 ~ PE 20000 - 305 450 - Main Body - 123-9490 - - - - - - - - - - 1487 With Inner Plug, with Handle Polypropylene 1 pc.

฿ 2,459.74

BOTTLES 1 Piece(s) 19 Day(s) 2,000 ~ - 30000 305 - 590 Translucent white - 4947592000956 836-6403 305 99 Translucent white Both hands Yes Main unit PE Main body: polyethylene (PE) handle: polypropylene (PP) handle: polypropylene (PP) 1699.000 With handle, without packing - 1 pc.

฿ 1,295.85

BOTTLES 1 Piece(s) 1 Day(s) 2,000 ~ - 10000 218 - 390 Translucent white - 4947592001007 836-6402 218 99 Translucent white Both hands Yes Main unit PE Main body: polyethylene (PE) handle: polypropylene (PP) handle: polypropylene (PP) 845.000 With handle, without packing - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a large type of wide-mouthed round container that is convenient to use.

Specification

●With inner stopper

Materials

●Polyethylene(PE)