(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hex wrench (long type)【1-9 Pieces Per Package】

Hex wrench (long type)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 69.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GXL-7S
GXL-8S SALE
GXL-9S SALE
GXL-15
GXL-20
GXL-25
GXL-30
GXL-40
GXL-50 SALE
GXL-60 SALE
GXL-80
GXL-100 SALE
GXL-120
GXL-140
GXL-170
GXL-190
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width across flat dimension
(mm)
Single Product/Set Classification Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Set Content
(mm)
Set Content
(piece)
Mass
(g/Set)
Trusco Code Mass
(g)
Accessory

฿ 726.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 1.5 ~ 6 Set Product - - 1.5、2、2.5、3、4、5、6 7 150 125-3956 - Holder

฿ 1,074.00

฿ 752.12

HEXAGONAL WRENCHES 1 Pack(s)

8 Pieces Per Package

Same day 1.5 ~ 8 Set Product - - 1.5、2、2.5、3、4、5、6、8 8 252 125-3964 - Holder

฿ 1,431.00

฿ 1,002.13

HEXAGONAL WRENCHES 1 Pack(s)

9 Pieces Per Package

Same day 1.5 ~ 10 Set Product - - 1.5、2、2.5、3、4、5、6、8、10 9 450 125-3972 - Holder

฿ 69.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 1.5 Single Item 90 14 - - - 125-4006 1.4 -

฿ 69.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 2 Single Item 100 16 - - - 125-4014 3 -

฿ 79.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 2.5 Single Item 112 18 - - - 125-4022 5.2 -

฿ 86.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 3 Single Item 126 20 - - - 125-4031 8.8 -

฿ 109.00

HEXAGONAL WRENCHES 1 Piece(s) - Same day 4 Single Item 142 23 - - - 125-4049 16 -

฿ 151.00

฿ 104.11

HEXAGONAL WRENCHES 1 Piece(s) - Same day 5 Single Item 160 28 - - - 125-4057 30 -

฿ 229.00

฿ 158.10

HEXAGONAL WRENCHES 1 Piece(s) - Same day 6 Single Item 180 32 - - - 125-4065 50 -

฿ 303.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 8 Single Item 200 36 - - - 125-4073 100 -

฿ 440.00

฿ 303.12

HEXAGONAL WRENCHES 1 Piece(s) - Same day 10 Single Item 224 40 - - - 125-4081 178 -

฿ 563.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 12 Single Item 250 45 - - - 125-4090 290 -

฿ 761.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 14 Single Item 280 56 - - - 125-4103 448 -

฿ 1,167.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 17 Single Item 320 63 - - - 488-5830 754 -

฿ 1,606.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 19 Single Item 360 70 - - - 488-5848 1055 -

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Features
    Use the shorter end and hold the longer end to tighten with greater force. Use the longer end and hold the shorter end to handle the product to tighten at greater rotating speed.
  • Material
    Chrome Vanadium Steel
  • Hardness
    HRC54~59

Product Description

[Features]
· Use the shorter end and hold the longer end to tighten with greater force. Use the longer end and hold the shorter end to handle the product to tighten at greater rotating speed.
· The hardness is HRC 54-59.
· Made from chrome vanadium steel.

Part Number
GXL-7S
GXL-8S SALE
GXL-9S SALE
GXL-15
GXL-20
GXL-25
GXL-30
GXL-40
GXL-50 SALE
GXL-60 SALE
GXL-80
GXL-100 SALE
GXL-120
GXL-140
GXL-170
GXL-190
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width across flat dimension
(mm)
Single Product/Set Classification Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Set Content
(mm)
Set Content
(piece)
Mass
(g/Set)
Trusco Code Mass
(g)
Accessory

฿ 726.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 1.5 ~ 6 Set Product - - 1.5、2、2.5、3、4、5、6 7 150 125-3956 - Holder

฿ 1,074.00

฿ 752.12

HEXAGONAL WRENCHES 1 Pack(s)

8 Pieces Per Package

Same day 1.5 ~ 8 Set Product - - 1.5、2、2.5、3、4、5、6、8 8 252 125-3964 - Holder

฿ 1,431.00

฿ 1,002.13

HEXAGONAL WRENCHES 1 Pack(s)

9 Pieces Per Package

Same day 1.5 ~ 10 Set Product - - 1.5、2、2.5、3、4、5、6、8、10 9 450 125-3972 - Holder

฿ 69.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 1.5 Single Item 90 14 - - - 125-4006 1.4 -

฿ 69.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 2 Single Item 100 16 - - - 125-4014 3 -

฿ 79.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 2.5 Single Item 112 18 - - - 125-4022 5.2 -

฿ 86.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 3 Single Item 126 20 - - - 125-4031 8.8 -

฿ 109.00

HEXAGONAL WRENCHES 1 Piece(s) - Same day 4 Single Item 142 23 - - - 125-4049 16 -

฿ 151.00

฿ 104.11

HEXAGONAL WRENCHES 1 Piece(s) - Same day 5 Single Item 160 28 - - - 125-4057 30 -

฿ 229.00

฿ 158.10

HEXAGONAL WRENCHES 1 Piece(s) - Same day 6 Single Item 180 32 - - - 125-4065 50 -

฿ 303.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 8 Single Item 200 36 - - - 125-4073 100 -

฿ 440.00

฿ 303.12

HEXAGONAL WRENCHES 1 Piece(s) - Same day 10 Single Item 224 40 - - - 125-4081 178 -

฿ 563.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 12 Single Item 250 45 - - - 125-4090 290 -

฿ 761.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 14 Single Item 280 56 - - - 125-4103 448 -

฿ 1,167.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 17 Single Item 320 63 - - - 488-5830 754 -

฿ 1,606.00

HEXAGONAL WRENCHES 1 Piece(s) - 1 Day(s) 19 Single Item 360 70 - - - 488-5848 1055 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By using the shorter one, if you hold the longer one, you can tighten with a large force. Also, if you use the longer one and turn it with the shorter one, you can fasten it with a quick rotation.
●The hardness is HRC54 to 59.

Materials

●Chrome Vanadium Steel(Cr-V)