(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T-Handle Ball-Point Hex Wrench Black Oxide (8 pieces set)

T-Handle Ball-Point Hex Wrench Black Oxide (8 pieces set)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TSBR-8S

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2 ~ 10
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    2、2.5、3、4、5、6、8、10
  • Set Content(piece)
    8
  • Mass(g/Set)
    947
  • Trusco Code
    342-9725
  • Features
    It can be set as a stand and can be hung from a wall using a hook hole.
  • Accessory
    Stand
  • Hardness
    HRC50~57
Part Number
TSBR-8S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,702.66

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 1 Day(s)

Basic Specifications

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    10 / 2 / 3 / 4 / 5 / 6 / 8 / 2.5
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    2、2.5、3、4、5、6、8、10
  • Set Content(piece)
    8
  • Mass(g/Set)
    947
  • Trusco Code
    342-9725
  • Features
    It can be set as a stand and can be hung from a wall using a hook hole.
  • Accessory
    Stand
  • Hardness
    HRC50~57

Product Description

[Features]
· It can be set as a stand and can be hung from a wall using a hook hole.
· Suitable for machine maintenance and maintenance repair work.
· Can be used with one side of the ballpoint portion tilted 25°.
· T-shaped handle is easy to grasp.
· This product has black oxide surface processing.
· The hardness is HRC 50-57.
[Applications]
· Suitable for machine maintenance and maintenance repair work.

Specifications of TSBR-8S

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2 ~ 10
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    2、2.5、3、4、5、6、8、10
  • Set Content(piece)
    8
  • Mass(g/Set)
    947
  • Trusco Code
    342-9725
  • Features
    It can be set as a stand and can be hung from a wall using a hook hole.
  • Accessory
    Stand
  • Hardness
    HRC50~57
Part Number
TSBR-8S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,702.66

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Suitable for machine maintenance and maintenance repair. 
●Easy to hold T-handle specification. 
●Able to tilt the Ball-point portion up to about 25° in one corner.
●Surface treatment is black dye processing. 
●The hardness is HRC50 to 57.

Specification

●Set Contents(mm):2, 2.5, 3, 4, 5, 6, 8, 10
●Set Contents(piece):8
●SPQ(set):12

Accessories

●Stand