1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Salt Concentration Meter with Thermometer

SAA SALINO MOISTURE METERS

Salt Concentration Meter with Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,037.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Salinity concentration level can be displayed in 8 divisions.

Usage

●For aqueous solution(food) measurement.

Specification

●Measuring Range(%):0.01 to 5.0
●Resolution (%):0.01/0.1
●SPQ(piece):1
●Measurement Method: Electrical Resistance Type
●Power Supply: Button Type Battery(LR44)x 3(accessory)
●Measuring Temperature Range: 0 to 60°C

Accessories

●Spoon, Protective Cap
Part Number
SK-5S2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,037.35

SAA SALINO MOISTURE METERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Salt Meter Measuring Range(%) 0.01~5.0 Width(mm) 32
Depth(mm) 16 Height(mm) 208 Trusco Code 392-3835
Mass(g) 50 Features Saline density level can be shown in eight levels. Power Supply Button Cell Battery (LR44) x 3 pcs (Included)
Use For measuring aqueous solution (food). Specifications Measurement Method: Conductivity Measurement Method Resolution(%) 0.01/0.1
Temperature ​​measurement range(゜C) 0–60

Please check the type/dimensions/specifications of the part SK-5S2 in the Salt Concentration Meter with Thermometer series.