(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Automatic temperature correction function included. Correct measurement is possible without concern for the temperature. (Excluding 0186-00, 0187-00) Concentration Measurement
Part Number |
---|
0180-00 |
0181-00 |
0182-00 |
0184-00 |
0186-00 |
0187-00 |
0189-00 |
0190-00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (Brix%) | Resolution (Bri x %) | Measurement Precision (Bri x %) | Height (mm) | Trusco Code | Mass (g) | Test object |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,762.48 | CONCENTRATION METERS | 1 Piece(s) | 1 Day(s) | 0~32 | 0.2 | ±0.2 | 160 | 451-0062 | 110 | Sugar, fruit juice, beverages, antifreeze, brake oil, lathe cutting fluid, cleaning solution, etc. | ||
฿ 6,261.22 | SAA CONCENTRATION METERS | 1 Piece(s) | 1 Day(s) | 28~62 | 0.2 | ±0.2 | 160 | 451-0071 | 110 | HP Sauce, Soy Sauce, Low Sugar Jam, Gravy, Cooking Oil, etc. | ||
฿ 6,643.23 | SAA CONCENTRATION METERS | 1 Piece(s) | 1 Day(s) | 0 to 18 | 0.1 | ±0.1 | 195 | 451-0089 | 125 | For measuring the sugar content of fruit (Brix) and concentration of soluble cutting fluids. | ||
฿ 7,022.99 | SAA CONCENTRATION METERS | 1 Piece(s) | 1 Day(s) | 0–10 | 0.1 | ±0.1 | 195 | 451-0097 | 125 | This product is for dilute concentration use with soup stock, tomato juice, dashi broth, and more. | ||
฿ 4,623.16 | CONCENTRATION METERS | 1 Piece(s) | 1 Day(s) | 58~92 | 0.5 | ±0.5 | 130 | 451-0101 | 90 | Honey, sugar syrup, jam, marmalade, etc. | ||
฿ 4,623.16 | CONCENTRATION METERS | 1 Piece(s) | 1 Day(s) | 45~82 | 0.5 | ±0.5 | 145 | 451-0119 | 90 | Medium-high Density Liquids such as jam, marmalade and edible oils | ||
฿ 5,501.57 | SAA CONCENTRATION METERS | 1 Piece(s) | 1 Day(s) | 0–50 | 1.0 | ±1.0 | 150 | 451-0127 | 105 | 0-50% sugar content (concentration) liquid, cloudy fluid | ||
฿ 5,881.47 | SAA CONCENTRATION METERS | 1 Piece(s) | 1 Day(s) | 0~28 | 0.2 | ±0.2 | 160 | 451-0160 | 110 | 0-28% saline solution concentration, for when pickling, washing seafood, or other salt water uses |
Loading...
Product Type | Refractometer | Features of Refractometer | Automatic Temperature Compensation Type | Width(mm) | 30 |
---|---|---|---|---|---|
Depth(mm) | 30 | Features | It has an automatic temperature correction function. You can measure the correct temperature without worrying about it. (Excluding 0186-00, 0187-00) | Container protection class | IP65 |
Use | Concentration measuring. |
How can we improve?
How can we improve?