1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure with Continuous Scale

Tape Measure with Continuous Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 525.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· With continuous scale, information can be grasped without looking back and forth to the scale.
· The claw has 4 contact points and is difficult to dislodge.
· The scale on the back surface is a familiar commercial scale.

Part Number
TRC-1955OB
TRC-2555OB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape Width
(mm)
Horizontal retention
(m)
Trusco Code Mass
(g)

฿ 525.00

MEASURING TAPES 1 Piece(s) Same day 192352-0196222

฿ 718.00

MEASURING TAPES 1 Piece(s) Same day 252.4342-6114278

Loading...

  1. 1

Basic Information

Length(m) 5.5 Scale Indicator Both Faces Standard JIS1 Grade
Product Type Main Body Features With continuous scale, information can be grasped without looking at the scale back and forth. 4 point rivet system suppress the offset of latch. Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale
455mm pitch display NA Deceleration Button Available Shock absorber Available
Material Tape: steel