1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Kreis 3

TJD MEASURING TAPES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Tape Measure Kreis 3
  • Tape Measure Kreis 3
  • Tape Measure Kreis 3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,097.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Includes 900 mm length strap (with length adjustment stopper) suitable for neck hook.
· Main body weighs 115 g which is convenient for carrying, and thickness is 20 mm which fits the hand nicely.
· It has a simple round design.

Part Number
KR-30LBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,097.26

TJD MEASURING TAPES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 3 Tape Width(mm) 13 Scale Indicator One side
Standard JIS1 Grade Product Type Main Body Horizontal retention(m) 1.2
Details Type Leather Black Trusco Code 331-6203 Mass(g) 115
Features Includes 900 mm length strap (with length adjustment stopper) which is suitable for neck hook. Main body is 115 g which is convenient for carrying, and its thickness is 20 mm which is best for the hands. Specifications Movement Claw Free Type JIS1 Grade Single-Sided Scale 455 mm pitch display NA
Deceleration Button NA Shock absorber Available Tape Steel

Please check the type/dimensions/specifications of the part KR-30LBK in the Tape Measure Kreis 3 series.