1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Safe Convex G3 Gold Double Mag 25

TJD MEASURING TAPES

Tape Measure Safe Convex G3 Gold Double Mag 25
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,915.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adopts a magnetic hook that firmly adheres to steel frames.
· The base of the main unit is equipped with a powerful neodymium magnet.
[Applications]
· Tape measure for general measurement.

Part Number
CWM3S2555
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,915.00

TJD MEASURING TAPES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator Both Faces
Standard JIS1 Grade Product Type Main Body Horizontal retention(m) 2.4
Trusco Code 377-1393 Mass(g) 400 Features Adopts 'Mag Hook' that firmly adheres to steel frames. Bottom of the main unit is equipped with powerful neodymium magnet.
Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available Deceleration Button NA
Shock absorber Available Tape Steel

Please check the type/dimensions/specifications of the part CWM3S2555 in the Tape Measure Safe Convex G3 Gold Double Mag 25 series.