1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Goatu Safety Convex G3 Gold Lock Mag Hook 25

TJD MEASURING TAPES

Tape Measure Goatu Safety Convex G3 Gold Lock Mag Hook 25
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,711.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Thickened tape is used to increase rigidity.
· Claw with heavy duty magnets, convenient for measurement.
· A belt holder is employed to prevent accidental dropping of the product.
· Shock absorbing rubber cover with new design is adopted.
[Applications]
· For length measurements.

Part Number
GASFG3GLM25-50BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,711.67

TJD MEASURING TAPES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5 Tape Width(mm) 25 Scale Indicator Both Faces
Standard JIS1 Grade Product Type Main Body Horizontal retention(m) 2.6
Trusco Code 363-5970 Mass(g) 363 Features Thickened tape is used to thicken this product and increase rigidity. This product uses a strengthened MAG hook for handy measurements. A belt holder is employed to prevent accidental dropping of the product.
Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available Deceleration Button NA
Shock absorber Available Tape Steel

Please check the type/dimensions/specifications of the part GASFG3GLM25-50BL in the Tape Measure Goatu Safety Convex G3 Gold Lock Mag Hook 25 series.