1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Safe Convex G3 Gold Lock

Tape Measure Safe Convex G3 Gold Lock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,273.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Comes with a belt holder for fall prevention that can be easily attached/detached with one hand.
[Applications]
· Tape measure for general measurement.

Part Number
SFG3GL25-55BL
SFG3GL25-75BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Trusco Code Mass
(g)

฿ 1,273.00

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5377-2721348

฿ 1,473.33

MEASURING TAPES 1 Piece(s) 1 Day(s) 7.5377-2730464

Loading...

  1. 1

Basic Information

Tape Width(mm) 25 Scale Indicator Both Faces Standard JIS1 Grade
Product Type Main Body Horizontal retention(m) 2.4 Features Comes with a belt holder for fall prevention that can be easily attached/detached with one hand.
Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available Deceleration Button NA
Shock absorber Available Tape Steel