1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure Safe Convex G Lock Mag Hook 25

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Tape Measure Safe Convex G Lock Mag Hook 25
  • Tape Measure Safe Convex G Lock Mag Hook 25
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,410.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Claws adhere to steel frames by using a powerful 260 mm stellar magnet.
· Entire steel measuring tape is protected with highly elastic elastomeric resin so it is unlikely to damage building materials even if it is dropped.
· With 455 mm pitch indication.
· Comes with a belt holder for fall prevention that can be easily attached/detached with one hand.

Part Number
SFGLM25-55BL
SFGLM25-75BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Trusco Code Mass
(g)

฿ 1,410.00

MEASURING TAPES 1 Piece(s) Same day 5.5308-1761340

฿ 1,669.00

MEASURING TAPES 1 Piece(s) 1 Day(s) 7.5335-0703460

Loading...

  1. 1

Basic Information

Tape Width(mm) 25 Scale Indicator Both Faces Standard JIS1 Grade
Product Type Main Body Horizontal retention(m) 2.4 Features Hooks adhere to steel frames by using a powerful 260 mm stellar magnet. Guards the entire conveyor with elastic resin. Does not damage construction material even if dropped.
Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available Deceleration Button NA
Shock absorber Available Tape Steel