1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure Safe Convex Lock

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Tape Measure Safe Convex Lock
  • Tape Measure Safe Convex Lock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 880.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With fall-prevention belt holder.
· Easy to attach and remove with one hand.
· With 455 mm pitch indication.

Part Number
SFL19-55BL
SFL22-55BL
SFL22-75BL
SFL25-55BL
SFL25-75BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Horizontal retention
(m)
Trusco Code Mass
(g)

฿ 880.00

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5191.8292-0492246

฿ 978.33

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5222.1292-0506282

฿ 1,190.00

MEASURING TAPES 1 Piece(s) 1 Day(s) 7.5222.1292-0514364

฿ 1,061.05

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5252.4292-0522306

฿ 1,463.76

TJD MEASURING TAPES 1 Piece(s) 1 Day(s) 7.5252.4292-0531408

Loading...

  1. 1

Basic Information

Scale Indicator Both Faces Standard JIS1 Grade Product Type Main Body
Features Includes fall prevention belt holder. Easy to attach/detach with one hand. Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available
Deceleration Button NA Shock absorber Available Tape Steel