1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure "Z Lock" (with Measuring Scale)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 880.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes a shaku (foot) equivalent scale.
· Thickened tape is used to increase rigidity.
· A "slow down button" is included to adjust the tape winding speed.
· With hook guard bumper to prevent dislodging of claws.
[Applications]
· Tape measure for general measurement.

Part Number
ZL19-55SCB
ZL25-55SCB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape Width
(mm)
Horizontal retention
(m)
Trusco Code Mass
(g)

฿ 880.40

TJD MEASURING TAPES 1 Piece(s) 12 Day(s) 191.7377-3264260

฿ 1,042.09

TJD MEASURING TAPES 1 Piece(s) 12 Day(s) 252.2377-3272340

Loading...

  1. 1

Basic Information

Length(m) 5.5 Scale Indicator Both Faces Standard JIS1 Grade
Product Type Main Body Features The scale includes equivalence in feet. It uses a thick, rigid tape, which is a tape with increased rigidity that has been made thicker. It has a "speed reduction button" for adjusting the speed of the tape winding. It includes a hook guard bumper to keep it from flying off the hook. Specifications Movement Claw Lock Type Double-Sided Scale
455 mm pitch display Available Deceleration Button Available Shock absorber Available
Tape Steel