1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure G3 Gold Lock Mag Hook

TJD MEASURING TAPES

Tape Measure G3 Gold Lock Mag Hook
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,580.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Adopts a magnetic hook that firmly adheres to steel frames.
· New armored case to prevent damage to building materials when dropped.
[Applications]
· Tape measure for general measurement.

Part Number
G3GLM25-55BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,580.00

TJD MEASURING TAPES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator Both Faces
Standard JIS1 Grade Product Type Main Body Horizontal retention(m) 2.4
Trusco Code 377-1504 Mass(g) 335 Features Adopts 'Mag Hook' that firmly adheres to steel frames. New armored case specifications that doesn't damage construction materials in case of falling.
Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available Deceleration Button NA
Shock absorber Available Tape Steel

Please check the type/dimensions/specifications of the part G3GLM25-55BL in the Tape Measure G3 Gold Lock Mag Hook series.