1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure "G Lock" (with Measuring Scale)

TJD MEASURING TAPES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 874.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Includes a shaku (foot) equivalent scale.
· Entire steel measuring tape is protected with highly elastic elastomeric resin so it is unlikely to damage building materials even if it is dropped.
[Applications]
· Tape measure for general measurement.

Part Number
GL19-55SBL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 874.29

TJD MEASURING TAPES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 19 Scale Indicator One side
Product Type Main Body Horizontal retention(m) 1.8 Trusco Code 377-1521
Mass(g) 262 Features The scale includes equivalence in feet. The whole item is protected by elastic resin, so you can avoid damaging the building materials if you drop it. Specifications Movement Claw Lock Type Single-Sided Scale
455 mm pitch display Available Deceleration Button NA Shock absorber Available
Tape Steel

Please check the type/dimensions/specifications of the part GL19-55SBL in the Tape Measure "G Lock" (with Measuring Scale) series.