1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure "Aluminist Lock" (Chrome)

TJD MEASURING TAPES

Tape Measure "Aluminist Lock" (Chrome)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,899.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The case is made from diecast aluminum.
· The jaws are quenched to make them resistant to impact if dropped.
· Spring is made of stainless steel so it does not rust even when exposed to water; it is also resistant to winding malfunctions.
· A twin coil damper prevents dislodging of claws.

Part Number
ALL25-55CRC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,899.00

TJD MEASURING TAPES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator Both Faces
Standard JIS1 Grade Product Type Main Body Horizontal retention(m) 2.4
Trusco Code 308-1770 Mass(g) 370 Features A die-cast aluminum case with hardened rivets for impact resistance. A rust resistant stainless steel spring ensures good performance against winding failures. A twin coil damper prevents spring snapping.
Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available Deceleration Button NA
Shock absorber Available Tape Steel

Please check the type/dimensions/specifications of the part ALL25-55CRC in the Tape Measure "Aluminist Lock" (Chrome) series.