1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure G Lock Plus

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,514.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Scale Display: Both Sides
• Specification: JIS Class 1
• Part Model: Body
• Feature: Even if it takes on water, the spring is rust-resistant, and because it's stainless steel, the winding mechanism seldom experiences problems. The print on the tape is scratch-resistant, and the clear scale has a hyper coat that is long-las
• Specification: Mobile Claw Lock Type JIS1 Grade Double-Sided Scale

Part Number
GLP19-55BL
GLP22-55BL
GLP25-55BL
GLP25-75BL
GLP25-100BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Horizontal retention
(m)
Trusco Code Mass
(g)

฿ 1,514.00

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5191.8292-0182292

฿ 1,564.00

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5222.1292-0191300

฿ 1,640.00

MEASURING TAPES 1 Piece(s) 12 Day(s) 5.5252.4292-0212318

฿ 1,916.00

MEASURING TAPES 1 Piece(s) 1 Day(s) 7.5252.4292-0221434

฿ 2,418.55

TJD MEASURING TAPES 1 Piece(s) 10 Day(s) 10252.1292-0204570

Loading...

  1. 1

Basic Information

Scale Indicator Both Faces Standard JIS1 Grade Product Type Main Body
Features Even if it takes on water, the spring is rust-resistant, and because it's stainless steel, the winding mechanism seldom experiences problems. The print on the tape is scratch-resistant, and the clear scale has a hyper coat that is long-lasting. The hook has been hardened, so it is resistant to drop impacts. Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available
Deceleration Button NA Shock absorber Available Tape Steel